概要
説明
The F2976 is a single-pole double-throw (SP2T) reflective RF switch featuring high linearity and wide bandwidth. This device is optimized from 5MHz to 1.8GHz to support downstream cable modem future migration for DOCSIS 3.1 applications and operates at up to 10GHz to support a multitude of wireless RF applications. Superb performance is achieved when used in either 50Ω or 75Ω terminating impedance applications.
特長
- 75Ω
- Low insertion loss
- 0.23dB at 204MHz
- 0.34dB at 1.8GHz
- High Isolation: 40dB at 1.8GHz
- P0.1dB compression of +37dBm at 204MHz
- Second Harmonic: -100dBc at 204MHz
- Third Harmonic: -120dBc at 204MHz
- Composite Second Order Distortion > 100dBc
- Composite Triple Beat Distortion > 100dBc
- Low insertion loss
- 50Ω
- Low insertion loss
- 0.40dB at 2.4GHz
- 0.55dB at 8GHz
- High Isolation: 34dB at 2.4GHz
- High Linearity:
- IIP2 +125dBm at 2.4GHz
- IIP3 +77dBm at 2.4GHz
- P0.1dB compression of +40dBm at 2.4GHz
- Second Harmonic: -100dBc at 2.4GHz
- Third Harmonic: -110dBc at 2.4GHz
- Low insertion loss
製品比較
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 4.05 MB | |
ガイド | PDF 2.24 MB | |
レポート | PDF 517 KB | |
製品概要 | PDF 438 KB | |
製品変更通知 | PDF 24 KB | |
アプリケーションの概要 | PDF 686 KB | |
6件
|
設計・開発
ボード&キット
Evaluation Board for F2976 High Linearity Broadband SP2T RF Switch
The F2976EVBI is a fully populated evaluation board, enabling easy RF evaluation of the product. It is available in 50Ω or 75Ω terminating impedance.
“Thru” calibration connectors are conveniently located on the eval board to simplify the calibration process prior to making any RF...
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター
ビデオ&トレーニング
A brief video overview of IDT's (acquired by Renesas) F2972 & F2976 high-performance single-pole, double-throw reflective (SPDT, SP2T) RF switches. They operate from 5MHz to 10GHz, offering an industry-leading mix of low-insertion loss, high isolation, low distortion, and high-power handling.
The IDT devices are specified for use in either 50-ohm or 75-ohm systems, offering versatility for a wide range of markets and applications, including, BTS wireless communications equipment, DOCSIS 3.1 CATV applications, drones, and general-purpose consumer products.
Features include:
- Small footprint
- Wide operating frequency range
- Low insertion loss
- Excellent linearity
- High isolation
- High power handling
Related Resources
- F2972 - High Linearity Broadband SP2T RF Switch
- F2976 - High Linearity Broadband SP2T RF Switch
- RF Switches
ニュース&ブログ
ニュース
2016年12月5日
|
ニュース
2015年10月20日
|