メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QRV
Lead Count (#):128
Pkg. Dimensions (mm):14.0 x 14.0 x 1.40
Pitch (mm):0.4

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Advanced FeaturesD2 Audio PWM Engine, Graceful Fault Recovery, D2 Audio Sound Enhancement, 160 MHz DSP, 56k P-memory
D2 Audio DSP Customization GUIYes
Input Channels8
Length (mm)14
MOQ900
PWM Output Channels12
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.40
Pkg. TypeLQFP
Qualification LevelStandard
Signal FlowConfigurable
Supported Audio Inputs4x I2S, 2x S/PDIF, HDA, ADC (opt), 8x fault INT
Supported Audio Outputs12x PWM, 4x I2S, 1x S/PDIF
Supported DecodersNone
Thickness (mm)1.4
Width (mm)14

説明

The D2-6 family (D2-71083, D2-74083, D2-71583, D2-74583, and D2-74383) digital audio processor devices are complete System-on Chip (SoC) audio processor and Class-D amplifier controllers. Integrated DSP processing and configurable audio processing algorithms provide an extremely flexible platform for feature rich and cost-effective quality audio solutions which benefit from the addition of Class-D amplifiers and DSP audio processing, meeting demands of consumer electronics applications. The 12 integrated digital PWM controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs. Fully protected amplifier control provides efficient and clean Class-D power output support. The D2-6 device family supports full audio decoding for formats including Dolby® Digital, Dolby® Pro Logic IIx, AAC LC™, DTS® Digital Surround, and Dolby® Digital Plus. The D2-6 family is pin-compatible and function/feature compatible with the D2-3 family devices, enabling additional decoding capability to existing designs, or providing cost optimization to lower-featured systems not requiring the additional audio processing and decode capability.