メインコンテンツに移動
以下のデバイスを代替品として推奨しております。

概要

説明

The 843034I-06 is a general purpose, low phase noise LVPECL synthesizer which can generate frequencies for a wide variety of applications. The 843034I-06 has a 4:1 input multiplexer from which the following inputs can be selected: one differential input, one single-ended input, or one of two crystal oscillators, thus making the device ideal for frequency translation or frequency generation. The 843034I-06 has dual LVPECL outputs that may be programmed for ÷2, ÷4 or ÷5 of the VCO frequency. The 843034I-06 also supplies a buffered copy of the reference clock or crystal frequency on the single-ended REF_OUT pin which can be enabled or disabled (disabled by default). The output frequency can be programmed using either a serial or parallel programming interface. This device supports Spread Spectrum Clocking (SSC) for EMI reduction.

特長

  • Dual differential 3.3V LVPECL outputs
  • 4:1 Input Mux:One differential inputOne single-ended inputTwo crystal oscillator interfaces
  • CLK, nCLK pair can accept the following differentialinput levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Output frequency range: 120MHz to 375MHz
  • Crystal input frequency range: 12MHz to 40MHz
  • VCO range: 600MHz to 750MHz
  • Supports Spread Spectrum Clocking (SSC)
  • Parallel or serial interface for programming feedback dividerand output dividers
  • RMS phase jitter at 166.6MHz, using a 22.222MHz crystal(12kHz to 30MHz): 1.33ps (typical), SSC - Off
  • 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

設計・開発

モデル

ECADモデル

SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

Diagram of ECAD Models

製品選択

適用されたフィルター