メインコンテンツに移動

概要

説明

The 8S89200I is a high-speed 1-to-8 differential-to-LVDS clock divider that is optimized for high speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fibre Channel. The internally terminated differential inputs and VREF_AC pins allow other differential signal families such as LVPECL, LVDS, and CML to be easily interfaced to the input with minimal use of external components.

The device also has a selectable ÷1, ÷2, ÷4 output divider, which can allow the part to support multiple output frequencies from the same reference clock. The 8S89200I is packaged in a small 5mm x 5mm 32-pin VFQFN package which makes it ideal for use in space-constrained applications.

特長

  • Three output banks, consisting of eight LVDS output pairs total
  • INx, nINx inputs can accept the following differential input levels: LVPECL, LVDS, CML
  • Selectable output divider values of ÷1, ÷2, and ÷4
  • Maximum output frequency: 1.5GHz
  • Maximum input frequency: 3GHz
  • Bank Skew: 10ps (typical)
  • Part-to-part skew: 100ps (typical)
  • Additive phase jitter, RMS: 0.170ps (typical)
  • Propagation delay: 802ps (typical)
  • Output rise time: 150ps (typical)
  • 2.5V ±5% operating supply voltage
  • -40 °C to 85 °C ambient operating temperature
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 548 KB
EOL通知 PDF 1010 KB
製品変更通知 PDF 983 KB
製品変更通知 PDF 583 KB
4件

設計・開発

モデル

ECADモデル

SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

Diagram of ECAD Models

製品選択

適用されたフィルター