概要
説明
The 83052I-01 is a 2-bit, 2:1, Single-ended Multiplexer and a member of the family of High Performance Clock Solutions from IDT. The 83052I-01 has two selectable single-ended clock inputs and two single-ended clock outputs. The output has a VDDO pin which may be set at 3.3V, 2.5V, or 1.8V, making the device ideal for use in voltage translation applications. An output enable pin places the output in a high impedance state which may be useful for testing or debug. Possible applications include systems with up to two transceivers which need to be independently set for different rates. For example, a board may have two transceivers, each of which need to be independently configured for 1 Gigabit Ethernet or 1 Gigabit Fibre Channel rates. Another possible application may require the ports to be independently set for FEC (Forward Error Correction) or non-FEC rates. The device operates up to 250MHz and is packaged in a 16 TSSOP.
特長
- 2-bit, 2:1 single-ended multiplexer
- Nominal output impedance: 15Ω (VDDO = 3.3V)
- Maximum output frequency: 250MHz
- Propagation delay: 3ns (maximum), VDD = VDDO = 3.3V
- Input skew: 85ps (maximum), VDD = VDDO = 3.3V
- Part-to-part skew: 500ps (maximum), VDD = VDDO = 3.3V
- Output skew: 65ps (maximum), VDD = VDDO = 3.3V
- Additive phase jitter, RMS (12KHz - 20MHz): 0.15ps (typical)
- Operating supply modes:
VDD/VDDO
3.3V/3.3V
3.3V/2.5V
3.3V/1.8V
2.5V/2.5V
2.5V/1.8V - -40°C to 85°C ambient operating temperature
- Available in lead-free (RoHS 6) package
製品比較
アプリケーション
設計・開発
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター