メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

The Intersil ISL22512 is a three-terminal digitally-controlled potentiometer (XDCP) implemented by a resistor array composed of 15 resistive elements and a wiper switching network. The ISL22512 features a push button control, a shutdown mode, as well as an industry-leading µTQFN package. The push button control has individual PU and PD inputs for adjusting the wiper. To eliminate redundancy, the wiper position will automatically increment or decrement if one of these inputs is held longer than one second. Forcing both PU and PD low for more than two seconds activates shutdown mode. Shutdown mode disconnects the top of the resistor chain and moves the wiper to the lowest position, minimizing power consumption. The three terminals accessing the resistor chain naturally configure the ISL22512 as a voltage divider. A rheostat is easily formed by floating an end terminal or connecting it to the wiper.

特長

  • Solid-State Non-Volatile Potentiometer
  • Push Button Controlled
  • Single or Auto Increment/Decrement
  • Fast Mode after 1s Button Press
  • AUTOSTORE of Last Wiper Position or Manual Store of Wiper Position
  • Shutdown Mode
  • 16 Wiper Tap Points
  • Middle Scale Wiper Position on Power-Up
  • Low Power CMOS
  • VCC = 2.7V to 5.5V
  • Terminal Voltage, 0 to VCC
  • Standby Current, 3µA max
  • RTOTAL Value = 10kΩ
  • High Reliability
  • Endurance: 1,000,000 data changes per bit per register
  • Register data retention: 50 years @ T ≤ +55°C
  • Packages
  • 8 Ld SOIC
  • 10 Ld µTQFN (2.1mmx1.6mm)
  • Pb-Free (RoHS Compliant)

製品比較

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ライブラリ EXE 2.56 MB
1件

モデル

ECADモデル

SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

Diagram of ECAD Models

製品選択

適用されたフィルター