メインコンテンツに移動
3.3V FAST CMOS REGISTER

パッケージ情報

Lead Count (#) 20
Pkg. Type SSOP
Pkg. Code PY20
Pitch (mm) 0.65
Pkg. Dimensions (mm) 7.2 x 5.3 x 1.73

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type SSOP
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 7.2
MOQ 1500
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 38.2
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 7.2 x 5.3 x 1.73
Qty. per Carrier (#) 0
Qty. per Reel (#) 1500
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.73
Width (mm) 5.3

説明

This product is obsolete.