メインコンテンツに移動
16 BIT UNIVERSL BUS DRIVE

パッケージ情報

Lead Count (#) 48
Pkg. Type TSSOP
Pkg. Code PA48
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12.5 x 6.1 x 1.0

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type TSSOP
Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 12.5
MOQ 312
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 76.3
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12.5 x 6.1 x 1.0
Qty. per Carrier (#) 39
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 6.1

説明

This product is obsolete.