メインコンテンツに移動
256K X 36 DP

パッケージ情報

Lead Count (#) 208
Pkg. Type CABGA
Pkg. Code BFG208
Pitch (mm) 0.8
Pkg. Dimensions (mm) 15.0 x 15.0 x 1.4

環境及び輸出分類情報

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type CABGA
Lead Count (#) 208
Pb (Lead) Free Yes
Carrier Type Tray
Length (mm) 15.0
MOQ 14
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 225.0
Pb Free Category e1 SnAgCu
Pitch (mm) 0.8
Pkg. Dimensions (mm) 15.0 x 15.0 x 1.4
Qty. per Carrier (#) 126
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 1.4
Width (mm) 15.0

説明

This product is obsolete.