Lead Count (#) | 20 |
Pkg. Code | pkg_435 |
Pkg. Type | SOP |
Pkg. Dimensions (mm) | 12.6 x 5.3 x 2.1 |
RoHS (M34508G4H-XXXFP#W3) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 4 |
RAM (KB) | 0.25 |
Lead Count (#) | 20 |
Operating Freq (Max) (MHz) | 6 |
CPU | 4500 |
DMA | No |
Timer | 8-bit x 2-ch |
ADC | 10-bit x 4-ch |
Ethernet | No |
Temp. Range | -20 to +85°C |
Family Name | 720 |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 13 |
MOQ | 2000 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 13 x 5 x 2.1 |
Pkg. Type | SOP |
Program Memory (KB) | 4 |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 2.1 |
Width (mm) | 5 |
4508は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G10、RL78/G12 などをご検討ください。