概要
説明
The ISL71148VMREFEV1Z is a high-resolution voltage monitor reference design optimized to support the XQRVE2302, AMD’s Versal AI Edge Adaptive SoC. Powering the XQRVE2302 requires numerous power rails, each requiring specific DC and AC regulation tolerances. The ISL71148VMREFEV1Z voltage monitor reference design board leverages the ISL71148M 8-channel, 14-bit 900ksps SAR ADC to monitor up to 12 voltages and ensure the regulation accuracy budget is maintained. The ISL71148VMREFEV1Z is a fully qualified, radiation tolerant voltage monitoring solution using Renesas' Intersil family of radiation tolerant products.
Pair the ISL71148VMREFEV1Z voltage monitor reference design with the complementary ISLVERSALDEMO3Z power management reference design that comes with tested and verified power management devices able to withstand exposure to high levels of radiation including pulse width modulation (PWM) controllers, GaN FET half-bridge drivers, point-of-load (POL) regulators, and power sequencers. The devices come in small-footprint packages, so the core power rail components take up just 67 square centimeters of board area providing a comprehensive power solution for the XQRVE2302.
特長
- Fully qualified radiation tolerant voltage monitor solution
- All devices are qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
- Designed to monitor system health for AMD’s Versal AI Edge Adaptive SoC, XQRVE2302
- Available with dual-footprint to enable both rad tolerant plastic or rad hard hermetic ADC solutions
アプリケーション
設計・開発
ソフトウェア/ツール
関連ボード&キット
Power Management Reference Design for AMD Versal XQRVE2302
The ISLVERSALDEMO3Z is a comprehensive power management reference design tailored to meet the needs of the XQRVE2302, AMD’s Versal AI Edge Adaptive SoC. The XQRVE2302 integrates advanced AMD AI Engine (AIE) technology, known as AIE-ML, delivering superior performance for machine learning...