概要
説明
The Ethernet Extension Board for 10BASE-T1S (single pair Ethernet) can be used with the mainboard Y-COMMON-MB-T1-V1 of the common RH850 / R-Car MCU Evaluation Platform. Two Ethernet PHY transceivers in compatible SOP8- (5mm x 6mm) or (H)VSON8- (3mm x 3mm) 8-pin packages must be mounted by the user. Please take care that the used MCU series piggyback board supports 10Base-T1S.
特長
- Ethernet extension board without 10BASE-T1S PHY transceiver for single pair Ethernet
アプリケーション
設計・開発
関連ボード&キット
Y-COMMON-MB-T1-V1
アクティブ
RH850 MCUs Mainboard Evaluation System
This mainboard provides communication interfaces to the RH850 MCU piggyback boards, offering compatibility across the entire RH850 MCU line for scalable development. The modular evaluation system consists of mainboards and piggyback boards allowing users to evaluate the features and performance...
製品選択
適用されたフィルター