概要
説明
The Renesas F6522SEVS Evaluation Kit is designed to reduce the learning cycle, build system-level confidence and enable a rapid time to market with the F6522 IC. The kit includes all the essential components required for the rapid validation and evaluation of the electrical performance characteristics of the F6522 Active Beamforming IC.
Included Components:
- RFIC Evaluation Board
- Digital Interface Board
- USB Cable (USB-A to USB-B micro)
- Power Supply Cable
- Digital Interconnect Cable
- Renesas Beamforming EVS Software and Device Drivers (web download)
- RF De-Embed Files (web download)
特長
The Renesas F6522 Evaluation Kit includes the following features to enable rapid learning and precise and thorough evaluation of the F6522 IC:
- 50Ω 2.92mm interface to RF IOs
- De-embed files for shifting measurement plane to the I/O balls
- Standard header interface for DC supply
- Jumper configurable IC SPI address
- Clip-on test point access for voltage sense
- DC supply bypassing capacitors
- A trigger output for transient measurements
- Renesas beamforming software with intuitive graphical user interface
- Individual channel and chip-level Enable, Gain, Phase and Bias controls
- Data logging of all programming commands within GUI
- User definable beam lookup tables and gain mapping tables
アプリケーション
設計・開発
製品選択
適用されたフィルター
ビデオ&トレーニング
ニュース&ブログ
ニュース
2017年9月26日
|