Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
NLG28 | VFQFPN | 28 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
NLG32 | VFQFPN | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
NLG36 | VFQFPN | 36 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
NLG40 | VFQFPN | 40 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
NLG44 | VFQFPN | 44 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.50mm | |
NLG48 | VFQFPN | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.50mm | |
NLG52 | VFQFPN | 52 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm | |
NLG56 | VFQFPN | 56 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.50mm | |
NLG64 | VFQFPN | 64 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.50mm | |
NLG68 | VFQFPN | 68 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
NLG72 | VFQFPN | 72 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.00mm | 0.50mm | |
NLG8 | VFQFPN | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 1.00mm | 0.65mm | |
NLG88 | VFQFPN | 88 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 0.90mm | 0.40mm | |
NNA | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
NNF | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
NNK | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
NNS | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
NPG20 | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.50mm | |
NQG100 | VFQFPN | 100 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.77mm | 0.50mm | |
NQG132 | VFQFPN | 132 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 0.90mm | 0.50mm | |
NQG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.40mm | |
NQG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.40mm | |
NQQ100 | VFQFPN | 100 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.55mm | 0.50mm | |
NRG10 | VFQFPN | 10 | G | PLASTIC | Yes | 7.00mm | 5.00mm | 0.90mm | 2.54mm | |
NRG12 | DFN | 12 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.90mm | 0.50mm | |
NRG14 | DFN | 14 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.85mm | 0.50mm | |
NRG16 | VFQFPN | 16 | G | PLASTIC | Yes | 4.50mm | 3.50mm | 0.95mm | 0.50mm | |
NRG28 | VFQFPN | 28 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.85mm | 0.50mm | |
NRG36 | VFQFPN | 36 | G | PLASTIC | Yes | 4.00mm | 7.50mm | 0.90mm | 0.50mm | |
NRG6 | DFN | 6 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.90mm | 0.50mm | |
NRG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.90mm | 0.50mm | |
NRI | N32.45X55 | PLCC | 32 | PLASTIC | PLASTIC | Yes | 13.97mm | 11.43mm | 0.00mm | 1.27mm |
NRU | N32.45X55 | PLCC | 32 | PLASTIC | PLASTIC | Yes | 13.97mm | 11.43mm | 0.00mm | 1.27mm |
NRV | N32.45X55 | PLCC | 32 | PLASTIC | PLASTIC | Yes | 13.97mm | 11.43mm | 0.00mm | 1.27mm |
NRW | N32.45X55 | PLCC | 32 | PLASTIC | PLASTIC | Yes | 13.97mm | 11.43mm | 0.00mm | 1.27mm |
NRX12 | DFN | 12 | G | PLASTIC | Yes | 4.00mm | 5.00mm | 1.15mm | 0.50mm | |
NSG14 | DFN | 14 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.90mm | 0.50mm | |
NSG16 | DFN | 16 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.85mm | 0.45mm | |
NTG10 | DFN | 10 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.40mm | |
NTG16 | VFQFPN | 16 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
NTG20 | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm | |
NTG32 | VFQFPN | 32 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
NTG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
NTG48 | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.40mm | |
NTG5 | VFQFPN | 5 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.10mm | |
NTG56 | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.80mm | 0.40mm | |
NTG6 | DFN | 6 | G | PLASTIC | Yes | 1.40mm | 1.40mm | 0.75mm | 0.40mm | |
NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
NTG68 | VFQFPN | 68 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
NTG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm |