Update: November, 14, 2019
Musashi (RZ/G2N) Reference Board is a reference board compatible with 96Boards equipped with Renesas MCU RZ/G2N.
Jiangsu HopeRun Software Co.,Ltd (HopeRun)
Product Overview
- It is an evaluation board developed based on the Renesas media processing chip RZ/G2N.
- This board is used to demonstrate powerful multimedia functions as well as various peripheral interfaces of RZ/G2N.
- The reference hardware design based on RZ/G2N is also provided to help customers shorten the product development cycle.
- Its hardware and interface configuration are designed based on the 96Boards Consumer Edition Specification.
- It can be connected to a PC by using micro USB cables and network port cables, forming a basic development system.
Specifications
Component | Description |
---|---|
SoC | RZ/G2N(R8A774Bx) |
CPU | 2×ARM® Cortex ® - A57@1.5GHz |
GPU | Imagination Technologies PowerVR Series 6XT GX6250@700 MHz |
Memory | 4GB LPDDR4 SDRAM |
Storage | 32GB eMMC |
Wireless | Wi-Fi (2.4- and 5-GHz dual band with two antennas), Bluetooth 4.1 |
USB | 1× USB3.0 type A (Host/Function) |
1× USB2.0 type A (Host) | |
1× USB2.0 Micro (Host/Function/OTG) | |
Display | 1× HDMI1.4 (Type A-full, HDMI out up to FHD 1080P), 1× 4L-MIPI DSI |
Video | MPEG2@80Mbps, MPEG4@50Mbps |
H264@240Mbps, H265@160Mpbs | |
VP8@100Mbps, VP9@120Mbps | |
Audio | HDMI output |
Camera | 1×2-lane MIPI CSI, 1×4-lane MIPI CSI |
Expansion Interface | 40 pin Low Speed Expansion Connector:+1.8V, +5V, DC power, GND, 2UART, 2I2C,SPI,I2S, 12*GPIO |
60 pin High Speed Expansion Connector:4L-MIPI DSI, I2C×2, SPI(48M),USB 2.0,2L +4LMIPI CSI | |
LED | Wi-Fi activity LED, BT activity LED, User LED |
Button | Power Button: Button Power on/off & Reset the system |
OS Support | AOSP/Linux |
Size | Main Board: 100×85mm, Sub Board: 54×85mm |
Diagram & Board Views
Contacts
For inquiries, please contact Jiangsu HopeRun Software Co., Ltd. (HopeRun):
- Japan market:
- E-mail: hihope@hoperun-tokyo.com
- Other area:
- E-mail: hihope@hoperun.com
- Website: http://www.hihope.org