The 7015 is a high-speed 8K x 9 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 18-bit-or-more word systems. Using the IDT MASTER/SLAVE Dual-Port RAM approach in 18- bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • 7015 easily expands data bus width to 18 bits or more
  • Busy and Interrupt Flag
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 5V (±10%) power supply
  • Available in ceramic 68-pin PGA, PLCC and an 80- pin TQFP
  • Industrial temperature range (–40C to +85C) is available

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active PLCC 68 C Yes Tube
Availability
Active PLCC 68 C Yes Reel
Availability
Active PGA 68 C No Tray
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
7015 Data Sheet Datasheet PDF 266 KB
User Guides & Manuals
Cypress Discontinued Dual-port and FIFO to IDT Cross Reference Guide Guide PDF 123 KB
Application Notes & White Papers
AN-70, Dual-Port Interrupt Expansion Application Note PDF 129 KB
AN-91, The Most Commonly Asked Questions About Async Dual-Ports Application Note PDF 197 KB
AN-68, Dual-Port SRAM Simplifies PC-to-TMS320 Interface Application Note PDF 198 KB
AN-09, Dual-Port SRAMs Yield Bit-Slice Designs Application Note PDF 156 KB
AN-14, Dual-Port w/ Semaphore Arbitration Application Note PDF 183 KB
AN-253, Introduction to Multi-Port Memories Application Note PDF 97 KB
PCNs & PDNs
PCN# : TB1304-01 Change of Moisture Sensitive Level on Selective Products Product Change Notice PDF 129 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil Product Change Notice PDF 223 KB
A-0603-04 Transfer TQFP and PQFP from ASAT HK to ASAT China Product Change Notice PDF 164 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PCN A-0506-03; Packing Material Change Product Change Notice PDF 290 KB
PCN# SM-0504-03 Change in unit quantity per tray for BF/BFG 100 Product Change Notice PDF 157 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#:A-0309-06 Rev1, Hermetic transfer to ATP-P1 Product Change Notice PDF 44 KB
PCN#: A-0305-04 Rev. 01, Tin Plating and Solder Dip Process at G Product Change Notice PDF 38 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: A-0309-04, new mold compound G600 material Product Change Notice PDF 134 KB
PCN#: G-0302-06, New die attach 3230 from Ablestik Product Change Notice PDF 150 KB
PCN#G-0302-05, New mold compound EME-G700 series Product Change Notice PDF 65 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP Product Change Notice PDF 150 KB
PCN# G-0110-06 REV.1 Mold Compound Product Change Notice PDF 48 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN SM0112-03 Die rev. V(cmos8) to U(cmos9) Product Change Notice PDF 32 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
PDN# : SP-17-02 PRODUCT DISCONTINUANCE NOTICE FOR SPO DEVICES Product Discontinuation Notice PDF 645 KB