Skip to main content

Overview

Description

The HS4011 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor with a hydrophobic membrane. The MEMS sensor features a proprietary sensor-level protection ensuring high reliability and long-term stability. The HS4011 is fully calibrated and temperature compensated with an I2C digital output.

Features

  • Humidity range: 0% to 100%RH
  • RH accuracy: ±1.5%RH, typical 
  • Hydrophobic membrane, IP67 rated
  • I2C digital output
  • 14-bit resolution 
  • Fast RH response time: 4 seconds, typical
  • Temperature sensor accuracy: ±0.2°C, typical (-10°C to +80°C)
  • Low current consumption: 0.3µA average (8-bit resolution, 3.3V supply), 0.62µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
  • Excellent stability against aging

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.06 MB
End Of Life Notice PDF 748 KB
Application Note PDF 1.81 MB
Application Note PDF 131 KB
Product Change Notice PDF 368 KB
Certificate PDF 1.73 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training