board_renesas-rz-g1h-q7-development-board1

Update: April 11, 2017
iWave

This is the development kit for CPU modules equipped with Renesas’ RZ/G1H-PF CPU.

Product Description

iWave Japan Co., Ltd., an embedded product and solution provider, has begun offering a System-On-Module (SOM) for the Qseven R2.0-compliant industrial applications module that is equipped with the RZ/G1H, the latest microprocessor (MPU) from Renesas Electronics Corporation. The module supports expandable 1-GB DDR3 RAM, 4-GB eMMC, and 2-MB SPI NOR flash. The module also includes the Gigabit Ethernet PHY, 10/100 Ethernet PHY, Micro SD slot, USB HUB, and an DMI transmitter, together with Linux BSP support.

Renesas’ RZ/G1H MPU is a heterogeneous octa-core that integrates a quad core ARM® Cortex®-A15 processor running at 1.4 GHz and a quad core ARM® Cortex®-A7 processor running at 780 MHz. In addition to the raw computing power of octa-core, the RZ/G1H MPU boasts a wide variety of high-performance built-in features. The RZ/G1H MPU supports 64-bit DDR3-1600 memory chips, as well as peripheral controllers, including Gigabit Ethernet, 10/100 Ethernet, SD interface, USB 3.0, PCI express 2.0, SATA 3.1, and LVDS.

In addition to these powerful MPU features, it also includes a PowerVR®G6400 3D graphics core (520 MHz) from Imagination Technologies, Ltd., and a built-in dual-channel full HD encode and decode multimedia codec. The MPU also supports 4-channel video input and 3-channel video output. These powerful graphics capabilities make the RZ/G1H MPU an ideal choice for graphics-heavy multimedia applications. The high-performance RZ/G1H-based module enables the development of a variety of devices for multimedia-heavy applications, such as video and still image analysis, entertainment, digital signage, real-time image recognition, video surveillance, network cameras, advanced HMI, office equipment, and smart terminals.

We offer various development support services based on the hardware and software in this development kit, from circuit diagrams to a wide range of design support and software development services. Please contact us for details.

*The standard configuration of the development kit is as below. (For non-standard configuration, please contact iWave.)

RZ/G1H-PF dev kit (Standard Version)
High speed interface USB3.0 + PCIe

Product Inquiries

iWave Japan Co., Ltd.
8F Kannai Sumiyoshi Building 3-29 Sumiyoshi-cho, Naka-ku, Yokohama
TEL: 045-227-7626, FAX: 045-227-7646
E-mail: info@iwavejapan.co.jp
http://www.iwavejapan.co.jp/product/RENESASRZPLATFORM.html

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
iW-RainboW-G21D Quick Start Guide Quick Start Guide PDF 14.24 MB