Development Tools

RE01 256KB is under development. Please contact a Renesas sales office or sales representative.

  IAR Systems*1 Renesas*1
Integrated IAR Embedded Workbench🄬 Arm*3 e2studio*4
Compiler IAR C/C++ Compiler for Arm GNU C/C++ Compiler
Emulator SEGGER J-Link / J-Link OB
IAR I-Jet
SEGGER J-Link / J-Link OB
Renesas E2 / E2 lite

    *1. Download or purchase IAR Systems/SEGGER from their respective manufacturers.
    *2. A Renesas integrated development environment based on Eclipse.
    *3. Please download V8.32.1 or later.
    *4. Please download V7.6.0 or later. Notes on operation.

Flash Programmers

  Renesas SEGGER
Writer PG-FP6 Renesas Flash Programmer J-Flash Flasher
Communication UART UART, USB SWD SWD

Software

RE Software Development Kit

Two types of sample code are available for the RE Family: driver software sample code that uses a driver and low-level sample code that does not use a driver.

Trusted Secure IP