The Renesas USB to PMBus adapter (often referred to as a "dongle") is used to connect a demonstration board with a PMBus interface to a PC. The USB to PMBus adapter is powered from the USB output of the host PC. The USB interface utilizes the USB Mini format, and the output uses a standard 2 row, 6 pin header on 0.100 inch centers. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.
The ISLUSBEVAL1Z is the replacement part for ZLUSBEVAL3Z which is now end of life (EOL).
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 257 KB | |
Guide | PDF 4.68 MB | |
Guide | PDF 393 KB | |
3 items
|
Software title
|
Software type
|
Company
|
---|---|---|
PowerNavigator Software Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
|
Monitor Debugger/RAM Monitor | Renesas |
1 item
|