Overview

The Access Point for FWA reference design is an integrated, built-in communication module using a 60GHz band. It achieves long-range communication and wide-beam steering angles. Ideal applications for an access point with FWA include infrastructure systems such as those for X-haul and last mile.

By leveraging Renesas’ power solutions, the smallest access point system for FWA can be achieved. Renesas’ timing solutions can be added as an option if the system requires the use of precision time protocol (PTP).

System Benefits:

  • The RWM6050 is a millimeter wave (mmWave) baseband wireless modem for wireless backhaul and fixed infrastructure wireless access applications. The RWM6050 delivers cost effective and power efficient solutions for the emerging backhaul and access markets.
Image
jp088-block-diagram

Related Products

Product Description Featured Document Ordering
       
mmWave Baseband Wireless Modem      
RWM6050 RapidWave Baseband Modem Datasheet Buy/Sample
       
System Synchronizer      
8A34001 System Synchronizer for IEEE 1588 - Eight Channels Datasheet Buy/Sample
       
Buck Regulator      
ISL85005A 4.5V to 18V Input, 5A High Efficiency Synchronous Buck Regulator Datasheet Buy/Sample
ISL85009 9A, 3.8V to 18V Input, Synchronous Buck Regulator Datasheet Buy/Sample
ISL8018 8A Low Quiescent Current High Efficiency Synchronous Buck Regulator Datasheet Buy/Sample
       
Buck Converter      
ISL80030 3A Synchronous Buck Converter in 2x2 DFN Package Datasheet Buy/Sample
       
LDO      
ISL80111 Ultra-Low Dropout 1A Low Input Voltage NMOS LDOs Datasheet Buy/Sample