Lead Count (#) | 144 |
Pkg. Code | pkg_2988 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
ECCN | 5A002 |
RoHS (UPD703380GJA1-XXX-GAE-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTSUS |
Program Memory (KB) | 512 |
RAM (KB) | 32 |
Lead Count (#) | 144 |
CAN (ch) | 4 |
I/O Ports | 128 |
Timer | 16-bit x 9-ch |
ADC | 10-bit x 24-ch |
DMA | Yes |
Temp. Range | -40 to +110°C |
Bit Size | 32 |
CPU | V850ES |
Data Flash (KB) | 32 |
Ethernet | No |
Family Name | V850 |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 20 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 48 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Pkg. Type | LQFP |
RTC | No |
Supply Voltage (V) | 3.3 - 5.5 |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 20 |
The V850ES/Fx3 is supported only for customers who have already adopted these products. The RH850/F1L or RH850/F1H Group is recommended for new designs.