Skip to main content
Nch Dual Power Mosfet 30V 8.0A 23Mohm Power Sop8

Package Information

Lead Count (#) 8
Pkg. Code pkg_10755
Pkg. Type SOP
Pkg. Dimensions (mm) 5.37 x 4.4 x 1.8

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
Moisture Sensitivity Level (MSL) 1
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 2
Ciss (Typical) (pF) 480
ID (A) 8.0
Lead Compliant Yes
Length (mm) 5
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 1.7
Pkg. Dimensions (mm) 5 x 4 x 1.8
Pkg. Type SOP
Qg typ (nC) 10
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 23
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 35
Tape & Reel No
Thickness (mm) 1.8
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 4

Description

The UPA2752GR is a Nch Dual Power Mosfet 30V 8.0A 23Mohm Power Sop8.