Overview
Description
The ISL71026MEVAL1Z evaluation board was designed to provide a quick and easy method for evaluating the ISL71026M rad-tolerant, plastic-package 3.3V CAN transceiver.
The ISL71026M is a 3.3V CAN transceiver that is compatible with the ISO 11898-2 standard for use in controller area network (CAN) serial communication systems. The transceiver performs transmit and receive functions between the CAN controller and the CAN differential bus. It can transmit and receive at bus speeds of up to 1Mbps. It was specifically designed to operate in harsh environments such as space.
Features
- D-SUB 9-pin male connector for connection to another CAN evaluation board
- 60Ω resistor across the differential signal lines to evaluate propagation delay, rise/fall time, and skew parameters
- Convenient test points and connections for test equipment
- Jumpers to select between the three rise/fall settings or tie RS high to enter low power listen state
- Banana jacks for power, ground and voltage common-mode (VCM) connections
Applications
- Telemetry data processing in commercial satellites
- Low Earth Orbit (LEO) applications
- Launch vehicles and high altitude avionics
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.67 MB | |
Datasheet | PDF 1.33 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters:
Videos & Training
Learn about Renesas's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.