3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback Evaluation Board
The ISL71026MEVAL1Z evaluation board was designed to provide a quick and easy method for evaluating the ISL71026M rad-tolerant, plastic-package 3.3V CAN...
The ISL71026M is a radiation tolerant 3. 3V CAN transceiver that is compatible with the ISO11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments. The transceiver can transmit and receive at bus speeds of up to 1Mbps. The device is designed to operate across a common-mode range of -7V to +12V with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a listen mode feature, and loopback test capability. The ISL71026M is available in a plastic 14 Ld TSSOP package. It operates across the temperature range of -55°C to +125°C. The logic inputs are tolerant with 5V systems.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.33 MB | |
Brochure | PDF 467 KB | |
Product Advisory | PDF 414 KB | |
White Paper | PDF 608 KB 日本語 | |
White Paper | PDF 405 KB | |
Manual - Development Tools | PDF 1.67 MB | |
Report | PDF 600 KB | |
Application Note | PDF 224 KB | |
8 items
|
The ISL71026MEVAL1Z evaluation board was designed to provide a quick and easy method for evaluating the ISL71026M rad-tolerant, plastic-package 3.3V CAN...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: