Overview
Description
The ISL71091SEH40 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 6. 0V to 30V. It uses Intersil’s advanced bipolar technology to achieve 6. 2μVP-P 0. 1Hz to 10Hz noise with an initial voltage accuracy of 0. 05%. The ISL71091SEH40 offers a 4. 096V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH40 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.
Features
- Reference output voltage: 4.096V ±0.05%
- Accuracy over temperature: ±0.15%
- Accuracy over radiation: ±0.25%
- Output voltage noise: 6.2μVP-P typical (0.1Hz to 10Hz)
- Supply current: 300μA (Typ)
- VOS temperature coefficient: 6ppm/°C maximum
- Output current capability: 10mA /-5mA
- Line regulation: 5ppm/V maximum
- Load regulation (sourcing): 20ppm/mA maximum
- Operating temperature range: -55°C to +125°C
- Radiation environment
- High dose rate (50 to 300rad(Si)/s): 100krad(Si)
- Low dose rate (0.01rad(Si)/s): 100krad(Si)*
- SEL/SEB free (VCC = 36V): 86MeV•cm2/mg *Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
- Electrically screened to SMD 5962-14208
Comparison
Applications
Design & Development
Software & Tools
Boards & Kits
Ultra-Low Noise, High Precision Rad Hard Voltage Reference Evaluation Board
The ISL71091SEH40EV1Z evaluation board is designed to measure the performance of the radiation hardened ultra-low noise, high precision ISL71091SEH voltage reference family. The ISL71091SEH40 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from...
Voltage Monitor Evaluation Kit
The ISL73141VMREFEVKIT1Z evaluation kit and iRADNavigator software GUI are used to demonstrate the ISL73141SEH 14-bit SAR ADC in a voltage monitoring application.
The ISL73141VMREFEV1Z voltage monitor board uses the ISL73141SEH radiation hardened 14-bit 1000ksps SAR ADC paired with the
Temperature Sensor Evaluation Kit
The ISL73141TSREFEVKIT1Z evaluation kit and iRADNavigator software GUI are used to demonstrate the ISL73141SEH radiation hardened 14-bit 1000ksps SAR ADC in a temperature monitoring application.
The ISL73141TSREFEV1Z temperature sensor board evaluates the operation of the ISL73141SEH paired with...
Battery Monitor Evaluation Kit
The ISL73141BMREFEVKIT1Z evaluation kit demonstrates the ISL73141SEH 14-bit SAR ADC in an 8-cell battery voltage monitoring application. Monitoring of the lithium battery cell voltages is critical to protect the battery against undervoltage and overvoltage conditions.
The ISL73141BMREFEV1Z 8-cell...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: