Overview
Description
The ISL71090SEH12 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4V to 30V. The ISL71090SEH12 uses the Intersil advanced bipolar technology to achieve 1µVP-P noise at 0.1Hz with an accuracy over temperature of 0.15% and an accuracy over radiation of 0.15%. The ISL71090SEH12 offers a 1.25V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71090SEH12 is ideal for high-end instrumentation, data acquisition and applications requiring high DC precision where low noise performance is critical.
Features
- Reference output voltage: 1.25V ±0.05%
- Accuracy over temperature: ±0.15%
- Accuracy over radiation: ±0.15%
- Output voltage noise: 1µVP-P typ (0.1Hz to 10Hz)
- Supply current: 930µA (typ)
- Tempco (box method): 10ppm/°C max
- Output current capability: 20mA
- Line regulation: 8ppm/V
- Load regulation: 35ppm/mA
- Operating temperature range: -55 °C to +125 °C
- Radiation environment
- High dose rate (50 to 300rad(Si)/s): 100krad(Si)
- Low dose rate (0.01rad(Si)/s): 100krad(Si)*
- SET/SEL/SEB: 86MeV•cm2/mg
*Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate - Electrically screened to SMD 5962-13211
Comparison
Applications
Design & Development
Software & Tools
Boards & Kits
Radiation Hardened Ultra-Low Noise, Precision Voltage Reference Evaluation Board
The ISL71090SEH12EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high precision ISL71090SEH voltage reference family. The reference has a wide input voltage range from 4V to 30V and an initial accuracy of 0.05%. Its ultra-low voltage noise...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: