Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
  • Passes NASA's low outgassing specifications
  • Unity gain stable with a wide gain-bandwidth product: 19MHz
  • Wide single and dual supply range: 2.7V to 40V maximum
  • Low input offset voltage: 400µV
  • Low current consumption (per amplifier): 1.1mA, typical
  • High large signal slew rate: 60V/µs
  • Operating temperature range: -55°C to +125°C
  • 14 Ld TSSOP with NiPdAu lead finish
  • TID Radiation Lot Acceptance Testing (LDR: ≤10mrad(Si)/s)
    • ISL71444M30: 30krad(Si)
    • ISL71444M50: 50krad(Si)
  • SEE Characterization
    • No DSEE for VS = ±20V at 43MeV•cm2/mg
    • SETs shorter than 1μs at 43MeV•cm2/mg

Description

The ISL71444M features four radiation tolerant, low-power amplifiers optimized to provide maximum dynamic range. These op amps feature a unique combination of rail-to-rail operation on the input and output, as well as a slew-enhanced front-end that provides ultra-fast slew rates positively proportional to a given step size. They also offer low-power, low-offset voltage, and low temperature drift, making the ISL71444M ideal for applications requiring both high DC accuracy and AC performance.

Parameters

AttributesValue
RatingSpace
AVOL (dB)118
Bandwidth (MHz)19
Channels (#)4
CMRR (dB)92
IOUT (mA)10
IS per Amp (mA)2.4
Noise VN (nV/√Hz)11.3
Offset Voltage (max)400µV
PSRR (db)123
Rail-to-Rail Input/OutputYes
Slew Rate (V/µs)60
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))30, 50
DSEE (MeV·cm2/mg)43
FlowRT Plastic
Qualification LevelRadiation Tolerant Plastic
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 0.90140.7

Applications

  • Low Earth Orbit (LEO) applications
  • High altitude avionics
  • Precision instruments
  • Data acquisition
  • Power supply control

Applied Filters: