Skip to main content

Overview

Description

The ISL29125 is a low power, high sensitivity, RED, GREEN and BLUE color light sensor (RGB) with an I2C (SMBus compatible) interface. Its state-of-the-art photodiode array provides an accurate RGB spectral response and excellent light source to light source variation (LS2LS). The ISL29125 is designed to reject IR in light sources allowing the device to operate in environments from sunlight to dark rooms. The integrating ADC rejects 50Hz and 60Hz flicker caused by artificial light sources. A selectable range allows the user to optimize sensitivity suitable for the specific application. In normal operation mode the device consumes 56µA, which reduces to 0. 5µA in power-down mode. The ISL29125 supports hardware and software user programmable interrupt thresholds. The Interrupt persistency feature reduces false trigger notification. The device operates on supplies (VDD) from 2. 25V to 3. 63V, I2C supply from 1. 7V to 3. 63V, and operating temperature across the -40°C to +85°C range.

Features

  • 56µA operating current, 0.5µA shutdown current
  • Selectable range (Via I2C)
  • I2C (SMBus compatible) output
  • ADC resolution 16 bits
  • Programmable interrupt windows
  • Two optical sensitivity ranges
  • Range 0 = 5.7m lux to 375 lux
  • Range 1 = 0.152 lux to 10,000 lux
  • Operating power supply 2.25 to 3.63V
  • I2C power supply 1.7V to 3.63V
  • 6 Ld ODFN (1.65x1.65x0.7mm) package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 902 KB
End Of Life Notice PDF 1.17 MB
White Paper PDF 407 KB
End Of Life Notice PDF 345 KB
Other PDF 325 KB
Product Change Notice PDF 76 KB
Application Note PDF 389 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library EXE 14.38 MB
Software & Tools - Other TXT 64 KB
Software & Tools - Other XLSX 35 KB
3 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: