Lead Count (#) | 3 |
Pkg. Code | pkg_6884 |
Pkg. Type | TO-3PSG |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
Moisture Sensitivity Level (MSL) | |
HTS (US) |
Lead Count (#) | 3 |
Carrier Type | Tube |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 1600 |
ID (A) | 20 |
Lead Compliant | Yes |
MOQ | 1 |
Mounting Type | Through Hole |
Nch/Pch | Nch |
Pch (W) | 192.3 |
Pkg. Type | TO-3PSG |
Qg typ (nC) | 27 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 178 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 150 |
Series Name | SJ-MOS |
Tape & Reel | No |
VDSS (Max) (V) | 600 |
VGSS (V) | 30 |
Vgs (off) (Max) (V) | 5 |
The RJK60S5DPK-M0 is a N Channel Power MOSFET.