Overview
Description
The F1956 Glitch-Free™ Digital Step Attenuator (DSA) offers very high reliability due to its monolithic silicon die construction in a compact 5mm x 5mm 32-pin TQFN package. It has very low insertion loss with minimal distortion and is designed with a 50Ω input and output impedance. Additionally, the device is designed to have high accuracy which improves SNR and/or ACLR by ensuring the system gain is achieved as close to targeted as possible.
Features
- Serial and 7-bit parallel interface
- 31.75dB range
- 0.25dB steps
- Glitch-Free™: < 2dB transient ringing
- 500ns settling time
- Ultra linear +64dBm IP3
- Low insertion loss < 1.3dB at 4GHz
- Attenuation error < 0.6dB at 4GHz
- 3.3V or 5V Supply
- 1.8V or 3.3V control logic
- -40 °C to +105 °C operating temperature
- 5mm x 5mm, 32-pin TQFN package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 6.81 MB | |
Guide | PDF 2.24 MB | |
Guide | PDF 2.83 MB | |
Product Change Notice | PDF 105 KB | |
Product Brief | PDF 1.07 MB | |
Product Change Notice | PDF 45 KB | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
Evaluation Board for F1956 7-bit Digital Step Attenuator
The F1956EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1956 digital step attenuator. Attenuation may be set using either the F1956’s parallel control input or its serial control input. A dip switch on the evaluation board allows one to set the...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: