Skip to main content

Overview

Description

The F1429 family is a series of differential input/single-ended output 1400MHz to 6000MHz high-gain RF amplifiers.

The F1429 series is designed to operate with a single 5V power supply using a nominal 70mA of ICC. When using a supply voltage of 5V, the F1429 variant provides 18dB typical gain with 4dB noise figure and +35dBm OIP3 at 3600MHz.

Features

  • RF range: 1400MHz to 6000MHz
    • F1429LB variants: 1400MHz to 3200MHz
    • F1429MB variants: 3000MHz to 4200MHz
    • F1429HB variants: 4000MHz to 6000MHz
  • Gain = 18dB at 3600MHz
  • Noise figure = 4dB at 3600MHz
  • OIP3 = +35dBm at 3600MHz
  • Output P1dB = +18dBm at 3600MHz
  • ICC = 70mA at 5V
  • 2mA standby current
  • 50Ω single-ended output impedances
  • 100Ω differential input impedances

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.09 MB
Datasheet PDF 1.95 MB
Guide PDF 2.24 MB
Product Brief PDF 983 KB
4 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training