Pkg. Type | HWQFN |
Pkg. Code | pkg_1694 |
Lead Count (#) | 40 |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
ECCN | 3A991 |
RoHS (R5F213M6QNNP#U0) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
HTSUS |
Pkg. Type | HWQFN |
Carrier Type | Tray |
Bit Size | 16 |
CPU | R8C |
DMA | Yes |
Data Flash (KB) | 4 |
Ethernet | No |
Family Name | R8C |
I/O Ports | 18 |
LVD or PVD | Yes |
Lead Compliant | Yes |
Lead Count (#) | 40 |
Length (mm) | 6 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Freq (Max) (MHz) | 16 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
Program Memory (KB) | 32 |
RAM (KB) | 2.5 |
RTC | Yes |
Supply Voltage (V) | 1.8 - 3.6 |
Tape & Reel | No |
Temp. Range | -20 to +85°C |
Thickness (mm) | 0.8 |
Timer | 8-bit x 3-ch, 16-bit x 1-ch |
Width (mm) | 6 |
The R8C/3MQ Group is supported only for customers who have already adopted these products. The RL78/G1D Group is recommended for new designs.
The R8C/3MQ Group single-chip MCU functions as a low-power-consumption transceiver which supports 2. 4 GHz compliant to IEEE802. 15. 4 standard and incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/3MQ Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.