Skip to main content
32-bit Microcomputers (Non Promotion)

Package Information

Lead Count (#) 144
Pkg. Code PLQP0144KA-A
Pkg. Dimensions (mm) 20 x 20 x 1.7

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU R32C/100
Bit Size 16
RAM (KB) 48
Program Memory (KB) 768
Data Flash (KB) 8
Lead Count (#) 144
Operating Freq (Max) (MHz) 64
Timer 16-bit x 11-ch
ADC 10-bit x 34-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD Yes
DMA No
CAN (ch) 4
Ethernet No
Temp. Range -40 to +125°C
Family Name M16C/R32C/M32C
Length (mm) 20
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 20 x 20 x 1.7
Width (mm) 20

Description

The R32C/151, 152, 153, 156, 157 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.