Skip to main content
High Isolation Voltage Darlington Transistor Type MULTI Photocoupler Series

Package Information

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000
RoHS (PS2562L-1-V-F3-A) EnglishJapanese

Product Attributes

Longevity 2031 Dec
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Price (USD) | 1ku 0.65006
Breakdown Voltage (BV) (kV rms) 5
CTR (min)% 200
CTR Range (%) 200 - 200
Carrier Type Tape & Reel
Channels (#) 1
Creepage Distance (mm) 7
IC @25 °C (A) 0.2
IC max (mA) 200
IF at CTR (mA) 1
IF at CTR (mA) 1
Isolation Voltage (Vrms) 5000
Lead Compliant Yes
MOQ 2000
SW tf Typ. (µs) 100
SW tr Typ. (µs) 100
Safety Standard BSI (BS EN IEC 62368-1) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Tape & Reel No
Target applications Power supply, Telephone, FAX, FA, OA equipment
VCE at CTR (V) 2
VCE at CTR (V) 2
VCEO (V) 40
VCEO max (mA) 40
tf (Typical) (µs) 100

Description

The PS2562-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead bending type (Gull-wing) for surface mount. The PS2562L1-1 is lead bending type for long creepage distance. The PS2562L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.