RoHS (PS2561L2-1-F3-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Price (USD) | 1ku | 0.34213 |
Lead Compliant | Yes |
Longevity | 2030 Dec |
MOQ | 2000 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Tape & Reel | No |
Support is limited to customers who have already adopted these products.
The PS2561-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561-1 is in a plastic DIP (Dual In-line Package) and the PS2561L-1 is lead bending type (Gull-wing) for surface mount. The PS2561L1-1 is lead bending type for long creepage distance. The PS2561L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.