Skip to main content

Overview

Description

The SLG47512 provides a small, low-voltage, and low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47512. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Read Back Protection (Read Lock)
  • Power Supply: 1.0V to 1.65V
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Analog Comparators (ACMPxH)
    • Integrated Voltage Reference
    • Fifteen Combination Function Macrocells
      • Three 2-bit LUT or (DFF/LATCH) or Shift Register
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Ten 3-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
      • One 4-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
    • Eight Multi-Function Macrocells
      • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter/FSM
    • I²C Communication
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Two Oscillators (OSC)
      • 2.048kHz Oscillator
      • 25MHz Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR) with CRC

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.62 MB
Datasheet Errata PDF 131 KB
Application Note PDF 1.48 MB
3 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - Other ZIP 9.81 MB
1 item
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training