Skip to main content

Overview

Description

The SLG47105 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. A one-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells. Integrated dual H-Bridge/quad Half-Bridge functionality allows driving different loads up to 2A per output with up to 13.2V voltage. The SLG47105 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications. This highly versatile device allows for a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.

Features

  • Up to 13.2V High Voltage and up to 2A High Current Drive GPOs
  • Full H-Bridge and Independent Half-Bridge Control
  • Flexible 8-bit PWMs Macrocells
  • Constant Current Regulation
  • Constant Voltage Regulation
  • Two Wide Range Power Supply Inputs
    • 2.5V (±8%) to 5.0V (±10%) VDD
    • 3.3V (±10%) to 12.0V (±10%) VDD2
  • Built-in Protections:
    • Undervoltage Lockout
    • Overcurrent Protection
    • Thermal Shutdown
  • I2C control
  • Operating Temperature Range: -40 °C to 85 °C
  • One-Time Programmable Non-Volatile Memory
  • Low current consumption (nA level)
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Four High Voltage, Current Drive GPOs with low RDS_ON
    • Two 8-bit PWM Macrocells with Built-in 16-byte Register File
    • Two Oscillators
      • 2.048kHz oscillator
      • 25MHz oscillator
    • Two High-Speed General-Purpose Rail-to-Rail Analog Comparators with Integrated Voltage Reference
    • Differential Amplifier with Integrator and Analog Comparator
    • Two Current Sense Comparators with Integrated Voltage Reference
    • Twelve Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Six Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
      • One Selectable DFF/Latch or 4-bit LUT
    • I2C Serial Communication Macrocell
    • Temperature Sensor
    • Filter with Edge Detector
    • Programmable Delay with Edge Detector
    • Power-On Reset (POR)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - Other ZIP 9.81 MB
1 item
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training