Skip to main content

Overview

Description

This is a USB-certified reference design for dual-port sourcing ports. This reference design converts a DC input to two USB Type-C® source ports. USB Type-C® source ports support Programmable Power Supply (PPS).

This reference design has two USB Type-C ports, making it a suitable solution for multiport AC adapters.

The standard firmware provided is used for USB-IF certification testing as a Known Good PD Source (with PPS).

USB certification:
TID: 1000181, RTK-251-1BuckBoostConverter2, 60W with PPS Source

The following tool is provided for firmware customization:

  • Firmware generation support tool (PDC image generator, PDC-IMGGEN): GUI tool that can change parameters of USB PD protocols.

Features

  • USB Power Delivery and USB-Type-C®
    • Two USB-Type-C® ports
    • Power Role: Source Only - Power Source voltage: 5, 9, 15, 20V and up to three additional voltages.
    • Supports Programmable Power Supply (PPS) function - Up to 20VProg supported (3.3V to 21V VBUS power supply)
    • Supports Programmable Power Supply (PPS) function
    • Supports USB-Type-C® Authentication Responder feature (RTK0EUG011D07010BJ only)
    • Supports USB Power Delivery Firmware Update feature (PDFU) (RTK0EUG011D07010BJ only)
  • LED indicators
    • System power indicator (1 LED)
    • USB-Type-C® port power supply status indicator (1 LED/port)
    • GPIO debug indicator (1 LED/port)
  • Protections
    • Over Temperature Protection (USB-Type-C® Receptacles)
    • Over Current Protection (VBUS current)

Applications

Documentation

Type Title Date
Application Note Log in to Download PDF 641 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library Log in to Download ZIP 1014 KB
Library Log in to Download ZIP 2.20 MB Function: Communication Interface
2 items

Product Options

Applied Filters: