Overview
Description
The SLG7SV47663 was developed to monitor a 400mV system voltage for microprocessor supervisory circuits. Its main function is to assert an open-drain reset signal, which occurs in two cases: when the sense voltage drops below the threshold or when a logic low is asserted on the manual reset (MR) pin. When the sense voltage and manual reset return from their respective reset conditions, the reset output remains low for 20ms. The SLG7SV47663 device provides a low typical quiescent current of 2μA, making it well-suited for battery-powered applications.
Features
- Power-on reset (POR) generator with a 20ms delay time
- Supports real-time in-system configuration
- Includes an open-drain watchdog output
- Operates within a voltage range of +2.3V to +5.5V
- Typical low quiescent current of 2μA
- Fixed threshold voltage of 400mV for standard voltage rails
- Features a manual reset (MR) input
- Provides an open-drain reset output
- Functionality maintained within a temperature range of -40°C to 85°C
- ESD performance ratings: HBM at 2000V, CDM at 1000V
- Compact STQFN-14 package measuring 1.6mm x 2.0mm, with an IC net weight of 4.5mg
- Designed for low power consumption
- Complies with Pb-free and RoHS standards
- Halogen-free
- Configurable without external components
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 830 KB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
