Overview
Description
The SLG59M308V is a 7.8mΩ 3A single-channel load switch that can switch 1V to 5.5 V power rails. The product is packaged in an ultra‑small 1.5mm x 2.0mm package.
Features
- Optimized for smartphone and notebook/tablet PC applications
- 7.8mΩ RDSON while supporting 3.0A
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 1.0V ≤ VD ≤ VDD
- Output voltage slew-rate control by an external capacitor
- Overcurrent and over-temperature protection
- Output discharge circuitry
- Sleep mode current (IDDOFF) in low µA range
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 205 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Other | PDF 230 KB | |
4 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M308V-EVB
Active
SLG59M308V Evaluation Board
The SLG59M308V-EVB board evaluates the SLG59M308V GreenFET, Single N-Channel, Load Switch.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introduction to Ultra Low RDSon Load Switches
Video List