Overview
Description
Operating from a 2.5V to 5.5V power supply, the SLG59M1714V is a 15mΩ, 4A single-channel load switch with back-to-back reverse‑current blocking when the power switch is disabled. With a fixed VOUT slew rate of 2.8V/ms, inrush current is internally limited. Incorporating two-stage current protection as well as thermal protection and fault signaling, the SLG59M1714V is designed for all 0.8V to 5.5V power rail applications. Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1714V is packaged in a space-efficient, low thermal resistance 1.6mm x 2.5mm STQFN package.
Features
- Optimized for all high-side power-rail control applications in adapter-powered devices, set-top boxes, tablet PCs, hard-disk and solid-state drives, and PCI/PCIe cards
- 15mΩ RDSON
- Back-to-back, reverse-current blocking (when OFF)
- Maximum continuous FET current: 4A
- Supply voltage: 2.5V ≤ VDD ≤ 5.5V
- Wide input voltage range: 0.8V ≤ VIN ≤ VDD
- Fixed VOUT slew rate: 2.8V/ms
- Two-stage overcurrent protection:
- Resistor-adjustable active current limit
- Fixed 0.5A short-circuit current limit
- Thermal shutdown protection
- Analog FET current monitor output: 100μA/A
- Open-drain FAULT signaling
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 618 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 609 KB | |
4 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1714V Evaluation Board
The SLG59M1714V-EVB board evaluates the SLG59M1714V GreenFET, Single N-Channel, Reverse Blocking Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: