Skip to main content

Overview

Description

The SLG59M1641V is a dual-channel, 45mΩ PMOS load switch designed to switch 1.5V to 5.5 V power rails up to 2A in each channel. When either channel is enabled, reverse‑current protection will quickly open the switch in the event a reverse‑voltage condition is detected (a VOUT > VIN + 50mV condition opens the switch). If the channel’s VIN voltage is too low, the load switch also contains an internal UVLO threshold monitor to keep or to turn the switch OFF. Each load switch is independently controlled via its own low-voltage compatible CMOS input. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59M1641V is available in a RoHS-compliant, ultra‑small 1.6mm x 1.0mm STDFN package.

Features

  • Optimized for notebook/laptop/tablet PCs, smartphones/wireless handsets, high‑definition digital cameras, and set‑top boxes
  • 45mΩ RDSON while supporting 2.0A
  • Power supply/input voltage range: 1.5V ≤ VIN ≤ 5.5V
  • Reverse-current/voltage Protection
  • ON-OFF Control: Active LOW

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 506 KB
Brochure PDF 5.05 MB 日本語
Guide PDF 2.77 MB 日本語
Application Note PDF 911 KB
Other PDF 280 KB
Application Note PDF 301 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training