Skip to main content

Overview

Description

The SLG59M1603V dual N-channel load switch is designed for power switching applications. The part comes with two 4.5A-rated MOSFETs switched on by two ON control pins. The turn-on time for each MOSFET is independently adjusted by an external capacitor.

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 16mΩ RDSON while supporting 4.5A
  • Output voltage slew-rate control by an external capacitor
  • Over-temperature protection
  • Output discharge circuitry

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 253 KB
Brochure PDF 5.05 MB 日本語
Guide PDF 2.77 MB 日本語
Application Note PDF 911 KB
Other PDF 282 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training