Skip to main content

Overview

Description

The SLG59M1571V single N-channel reverse blocking load switch is designed for load switching applications. The part comes with one 14.6mΩ 1.0A rated MOSFET with reverse blocking and is controlled by a single ON control pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.

Features

  • Optimized for smartphone and notebook/tablet PC applications
  • 14.6mΩ RDSON while supporting 1A
  • Power supply/input voltage range: 0.85V ≤ VIN ≤ 1.9V
  • Over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 293 KB
Brochure PDF 5.05 MB 日本語
Guide PDF 2.77 MB 日本語
Application Note PDF 911 KB
Other PDF 195 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE TXT 8 KB
Model - SPICE ZIP 3 KB
2 items

Product Options

Applied Filters:

Videos & Training