Overview
Description
The SLG59M1460V is a 30mΩ 2.0A single-channel load switch that can switch 0.85V to 3.3V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.
Features
- 30mΩ RDSON while supporting 2.0A
- Power supply: 2.5V ≤ VDD ≤ 5.25V
- Input voltage range: 0.85V ≤ VD ≤ VDD – 1.5V
- Fast turn-on: <40μs
- Sleep mode current (IDDOFF) in low µA range
- Output voltage discharge circuitry
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 221 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 911 KB | |
Other | PDF 195 KB | |
5 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1460V-EVB
Active
SLG59M1460V Evaluation Board
The SLG59M1460V-EVB board evaluates the SLG59M1460V GreenFET, Single N-Channel, Load Switch.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introduction to Ultra Low RDSon Load Switches
Video List