Overview
Description
The DA9068 is a power management unit (PMU) optimized for supplying systems with multi-core CPUs, I/O, DDR memory, and peripherals.
The PMIC features dual-phase, single-phase and RF buck converters. High efficiency is achieved over a wide load range. All power switches are integrated and a high switching frequency allows low-profile inductors to be used.
DA9068 also includes additional modules such as real-time clock (RTC), general-purpose 12-bit ADC (GPADC) and general-purpose I/O pins (GPIO). These support different functions such as battery voltage supervision and device over-temperature protection. All DA9068 features can be accessed with software via the host processor, allowing high flexibility of applications.
Controlled by a programmable digital power manager, the user-programmable switched/linear regulators may be configured to meet the start-up sequence, voltage and timing requirements for most applications. Dynamic voltage scaling (DVS) is available to achieve optimal processor energy-per-task performance. Renesas' patented SmartMirror™ dynamic biasing is implemented on all linear regulators.
Dynamic voltage control (DVC) allows supply voltages of the DA9068 to be controlled dynamically according to the operating point of the system. The control can be realized via direct register writes through the I2C interface or via GPIOs.
Benefits
- Enhanced energy-saving techniques:
- Dynamic voltage scaling
- Programmable power manager
- Enhanced security:
- System supply monitoring
- Junction temperature monitoring
- Watchdog timer
- -30 °C to +85 °C junction temperature operation
Features
- Input voltage 2.8V to 4.5V
- 8 buck converters with dynamic voltage control
- 2 x 4000mA dual phase
- 1 x 1500mA
- 1 x 1000mA
- 3 x 600mA
- 1 x 1000mA
- 25 LDO regulators
- 8 x 150mA
- 6 x 200mA
- 8 x 300mA
- 3 x 400mA
- Programmable power-mode sequencer
- System supply and junction temperature monitoring
- 12-bit general-purpose ADC
- Coin cell/super-capacitor charger
- Ultra-low power real-time clock with alarm
- 32kHz oscillator with an external crystal
- Package: WLCSP (4mm x 6mm, 0.4mm pitch)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.30 MB | |
Application Note | PDF 267 KB | |
Product Brief | PDF 202 KB | |
Manual - Development Tools | PDF 1.57 MB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: