Overview

Description

The RAA214223 is a low-dropout linear voltage regulator that operates with a wide input voltage range from 4V to 20V, and the device provides up to 150mA of output current at a fixed output voltage of 3.3V.

Featuring a wide input voltage range with excellent line and load regulation, the device also has integrated fault protection that includes over-temperature shutdown (OTSD) and short-circuit current limit.

The output voltage of the device is fixed at 3.3V, and the device does well with regulating both the over-temperature and the operating range of the input voltage and load. It is also stable with a multilayer ceramic capacitor (MLCC) output capacitor as low as 1μF.

The RAA214223 is available in the 5-pin TSOT23 package.

Features

  • Wide input voltage range 4V to 20V
  • Output current up to 150mA
  • Low 3.6μA shutdown current
  • Accurate output voltage (-1.75%/+2.5% over-temperature)
  • Low dropout voltage: 240mV typical at 150mA load
  • Excellent line and load regulation
  • Stable with 1μF minimum MLCC output capacitor
  • Integrated fault protections including thermal
  • shutdown and current limit
  • Available in the compact and cost-effective 2.9mm x 1.63mm TSOT23 package

Comparison

Applications

Applications

  • Battery-powered equipment
  • MCU power supply
  • Electric meters
  • USB devices
  • Laptop computers and tablets
  • Portable modules and appliances

Documentation

Type Title Date
Datasheet PDF 508 KB
1 item

Design & Development

Boards & Kits

Models