Overview
Description
The RAA214035 is an ultra-low noise, high PSRR, low dropout regulator capable of sourcing up to 3A of load current with only 180mV dropout voltage. It operates from an input voltage of 1.1V for very low voltage applications to 6.5V. The RAA214035 has an ultra-low output noise and high PSRR without a feed-forward capacitor. It only requires a single 1µF noise-reduction capacitor to achieve 7µVRMS output noise, making it great for noise-sensitive and space-constrained applications.
Features
- Maximum dropout: 180mV at 3A with BIAS
- Output voltage accuracy: ±1%
- Ultra-low output noise: 7μVRMS
- Input voltage range:
- Without BIAS: 1.4V to 6.5V
- With BIAS: 1.1V to 6.5V
- Output voltage range:
- Using voltage set pins: 0.5V to 3.65V
- Using external FB resistors: 0.5V to 5.1V
- BIAS voltage range: 3V to 6.5V
- Max operating load current: 3A
- High PSRR at VHEADROOM = 1.7V
- 100kHZ: 35dB at 3A
- Enable control and power-good indication
- Overcurrent, short-circuit and over-temperature fault protection
- Excellent load transient response
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 6.61 MB | |
Materials Composition Declaration | PDF 98 KB | |
Materials Composition Declaration | XML 6 KB | |
Materials Composition Declaration | PDF 98 KB | |
Materials Composition Declaration | XML 6 KB | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Boards & Kits
RAA214035 Low-dropout Linear Regulator (LDO) Evaluation Board
The RTKA214035DE0000BU evaluation board provides a simple platform to evaluate the 3.5mm x 3.5mm 20-Ld QFN RAA214035 low-dropout linear regulator (LDO).
The RAA214035 is an ultra-low noise, high PSRR LDO regulator capable of sourcing up to 3A of load current with very low dropout. Its output...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: