Overview
Description
ISL9007 is a high performance LDO that delivers a continuous 400mA of load current. It has a low standby current and high PSRR and is stable with output capacitance of 1µF to 10µF with an ESR of up to 200mΩ. The ISL9007 has a very high PSRR of 75dB and output noise less than 30µVRMS. When coupled with a no load quiescent current of 50µA (typical), and 1µA (max) shutdown current, the ISL9007 is an ideal choice for portable wireless equipment. The ISL9007 comes in fixed voltage options of 3. 3V, 2. 85V, 2. 8V, and 2. 5V with ±1. 8% output voltage accuracy over-temperature, line and load. Other output voltage options may be available upon request.
Features
- High performance LDO with 400mA continuous output
- Excellent transient response to large current steps
- Excellent load regulation: <0.1% voltage change across full range of load current
- Very high PSRR: 75dB @ 1kHz
- Wide input voltage capability: 2.3V to 6.5V
- Very low quiescent current: 50µA
- Low dropout voltage: typically 200mV @ 400mA
- Low output noise: typically 30µVRMS @ 100µA (2.5V)
- Stable with 1µF to 10µF ceramic capacitors
- Shutdown pin turns off LDO for 1µA (max) standby current
- Soft-start to limit input current surge during enable
- Current limit and overheat protection
- ±1.8% accuracy over all operating conditions
- 8 Ld MSOP package
- -40°C to +85°C operating temperature range
- Pb-free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 558 KB | |
Brochure | PDF 12.71 MB 日本語 | |
Product Change Notice | PDF 178 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
5 items
|
Design & Development
Boards & Kits
Capacitive Touch Evaluation System for RL78/G23
The RL78/G23 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RL78/G23 CPU board
- Touch application...
Capacitive Touch Evaluation System for RX140
The RX140 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX140 CPU board
- Touch application board
- Self-capacitance...
Capacitive Touch Evaluation System for RX671
The RX671 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX671 CPU board
- Touch application board
- Self-capacitance...
Capacitive Touch Evaluation System for RX261
The RX261 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX261 CPU board
- Touch application board
- Self-capacitance...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: